PROG_P5777_20_PRODIMAGE
PROG_P5777_20_PRODIMAGE
PROG_Roman_Coach_Antique_Bronze_GeneralLit
PROG_roman coach_IMG_1471_detailshot

Roman Coach One-Light Small Wall Lantern

$146.74 USD
OR

Brand:

Progress Lighting

Catalog ID:

P5777-20

Collection name:

Roman Coach

Solid one-light 5-3/4" small wall lantern in rich weathered finish is complemented by seeded glass panels - a great choice for low maintenance and years of enjoyment. Antique Bronze finish.

  • Antique Bronze finish.
  • Clear seeded glass panels.
  • Rich weathered style.

Product details

General

Can be mounted up or down
No
Category General
Outdoor
Color
Bronze
Color Generic
Brown
Construction Material - Main
Aluminum
Dusk to Dawn
No
EU RoHS Indicator
Contact Manufacturer
Finish Name
Antique Bronze
Finish Type
Painted
Fixture Type
Outdoor Wall
Glass
Clear Seeded
Lamp Included
No
Lamp Shape
A19
Lamp Type
A19
Lamp Type Actual
A19
Lamp Type Basic
Incandescent
Lifestyle
Traditional
Mount location
Wall
Mounting for outlet box included
strap
Mounting Type
Wall
New Products
No
Number of Lamps
1
Number of Lamps Total
1
Post top fits standard
No
Power Source
Hardwired
Power Source Required?
Yes
Prewired
Yes
Quick Install canopy
No
Quick Link connector
No
Room Type
Outdoor
Socket Base Type - Main
E26
Socket Type
socket
Socket type material
ceramic
Style
New Traditional
UPC
785247175918
Warranty Length
1-year Limited Warranty

Dimensions

Dimensions
7 in x 7.25 in x 12.75 in
Gross Weight with Packaging
4 lb
Height
12.75 in
Height to Center
4 in
Length
7 in
Note Weight of fixture exceeds NEC limits
No
Weight
4 lb
Width
7.25 in
Width Diameter Descriptor
Extends

Electrical Ratings

Lamp Wattage
100 W
Voltage Rating
120 V

Conductor Related

Wire Length
6 in

Certifications And Compliance

Americans with Disabilities Act
No
Certified Listed
UL-CUL
Certified Listed Location
Wet Location Listed
DarkSky
No
Energy Efficient
No
ENERGY STAR Certified
No
EnergyStar
No
JA8
No
Other Heavy Metal Content Indicator
No
Title 20
Yes
Title 22
No
Title 24
No

Logistics

Carton Quantity
1 EA
Pallet Quantity
72

Resources

Instruction Sheet Number
023726