text.skipToContent text.skipToNavigation

Valera Collection One-Light Wall Lantern

by Progress Lighting 

Collection Name:  Valera

Catalog ID: P5801-09

One-light outdoor, energy efficient CFL medium wall lantern finished in Brushed Nickel.

  • Brushed Nickel finish.
  • White acrylic diffuser.
  • Energy efficient.
  • Meets California Title 24.
  • Wall mount - vertical only.

$180.62 USD

Available to purchase from

Product Details

General

Can be mounted up or down No
Category General Outdoor
Coating plated
Color Nickel
Color Generic grey
Construction Material - Main Die-Cast Aluminum
Fan - Dual mount No
Finish Name Brushed Nickel
Finish Type Plated
Glass Matte White
Lamp Included No
Lamp Type GU-24
Lamp Type Actual GU24
Lamp Type Basic compact fluorescent
Lifestyle
  • Modern
  • Transitional
Mount location Wall
Mounting Type wall
Mounting for outlet box included strap
New Products No
Number of Lamps 1
Number of Lamps Total 1
Post top fits standard No
Power Source Hardwired
Power Source Required? Yes
Prewired Yes
Quick Install canopy No
Quick Link connector No
Room Type Outdoor
Socket Base Type - Main GU24
Socket Type socket
Socket type material plastic
Style
  • Modern
  • Transitional
UPC 785247162598
Warranty Length 1 year warranty

Dimensions

Depth 4 in
Gross Weight with Packaging 6 lb
Height 11.125 in
Height to Center 5.5 in
Note Weight of fixture exceeds NEC limits No
Weight 6 lb
Width 8.375 in
Width Diameter Descriptor W.

Electrical Ratings

Lamp Wattage 26 W
Voltage Rating 120 V

Conductor Related

Wire Length 6 in

Certifications and Compliance

Americans with Disabilities Act No
Certified Listed cCSAus
Certified Listed Location Wet Location Listed
DarkSky No
ENERGY STAR Certified No
Energy Efficient Yes
EnergyStar No
JA8 No
Other Heavy Metal Content Indicator No
Title 20 W
Title 22 No
Title 24 Yes

Logistics

Carton Quantity 1 EA

Resources/Downloads