PROG_P5690_31_PRODIMAGE
PROG_P5690_31_PRODIMAGE
PROG_Welbourne_Textured_Black_GeneralLit

Welbourne Three-Light Wall Lantern

$399.30 USD
OR

Brand:

Progress Lighting

Catalog ID:

P5690-31

Collection name:

Welbourne

The Welbourne collection features hexagonal framework with vine inspired scrolls and clear beveled glass panels. Cast aluminum construction with durable powder coat finish. Three-light wall lantern.

  • Hexagonal framework.
  • Vine inspired scrolls.
  • Etched flat glass panels.

Product details

General

Can be mounted up or down
No
Category General
Outdoor
Color
Black
Color Generic
Black
Construction Material - Main
Die-Cast Aluminum
Construction Material -Secondary
Non Ferrous
Construction Material -Secondary part
interior components
Dusk to Dawn
No
EU RoHS Indicator
Contact Manufacturer
Finish Name
Textured Black
Finish Type
Painted
Fixture Type
Outdoor Wall
Glass
Clear Beveled
Lamp Included
No
Lamp Shape
B10
Lamp Type
B Lamp
Lamp Type Actual
B Lamp
Lamp Type Basic
Incandescent
Lifestyle
Traditional
Mount location
Wall
Mounting for outlet box included
strap
Mounting Type
Wall
New Products
No
Number of Lamps
3
Number of Lamps Total
3
Post top fits standard
No
Power Source
Hardwired
Power Source Required?
Yes
Prewired
Yes
Quick Install canopy
No
Quick Link connector
No
Room Type
Outdoor
Socket Base Type - Main
E12
Socket Type
sockets
Socket type material
phenolic
Style
New Traditional
UPC
785247569021
Warranty Length
1-year Limited Warranty

Dimensions

Depth
13.8125 in
Dimensions
12.625 in x 13.8125 in x 22.1875 in
Gross Weight with Packaging
15 lb
Height
22.1875 in
Height to Center
8.5 in
Length
12.625 in
Note Weight of fixture exceeds NEC limits
No
Weight
15 lb
Width
13.8125 in
Width Diameter Descriptor
Depth

Electrical Ratings

Lamp Wattage
60 W
Voltage Rating
120 V

Conductor Related

Wire Length
6 in

Certifications And Compliance

Americans with Disabilities Act
No
Certified Listed
cCSAus
Certified Listed Location
Wet Location Listed
DarkSky
No
Energy Efficient
No
ENERGY STAR Certified
No
EnergyStar
No
JA8
No
Other Heavy Metal Content Indicator
No
Title 20
Yes
Title 22
No
Title 24
No

Logistics

Carton Quantity
1 EA
Pallet Quantity
12

Resources

Instruction Sheet Number
93060522

Resources and downloads