text.skipToContent text.skipToNavigation

Westport Collection One-Light Small Wall Lantern

by Progress Lighting 

Collection Name:  Westport

Catalog ID: P560134-031

The Westport Collection offers transitional styling to complement a variety of architectural exteriors. A durable die-cast aluminum frame cradles a softly diffused seeded glass shade. The one-light small wall lantern is finished is Black.

  • Iconic carriage-house design
  • The one-light wall lantern is suited for placement at a front or back door, along exterior walls or within an covered outdoor living area
  • Westport is a natural fit for Traditional and Transitional architecture
  • Classic Black finish
  • Measures 9in W x 15 7/8in ht.
  • Uses one 100-watt max. medium base bulb or LED equivalent (sold separately)
  • CSA Safety listed for use in wet locations
  • Compatible with standard wall dimmer
  • Progress Lighting products are designed for exceptional quality, reliability, and functionality
  • Includes installation instructions and mounting hardware
  • Coordinating fixtures available

$131.67 USD

Available to purchase from

Product Details

General

Can be mounted up or down No
Category General Wall
Color Black
Color Generic black
Construction Material - Main Die-Cast Aluminum
Convertible fixture includes both mounts No
Dusk to Dawn No
Finish Name Textured Black
Finish Type Painted
Glass Clear Seeded
Lamp Included No
Lamp Type A-19
Lamp Type Actual A19
Lamp Type Basic incandescent
Lifestyle
  • Traditional
  • Transitional
Mount location Wall
Mounting for outlet box included strap
New Products No
Number of Lamps 1
Number of Lamps Total 1
Power Source Hardwired
Power Source Required? Yes
Prewired Yes
Room Type Outdoor
Socket Base Type - Main E26
Socket Type socket
Socket type material porcelain
Style Transitional
UPC 785247227792
Warranty Length 1-year Limited Warranty

Dimensions

Depth 10.375 in
Height 15.875 in
Height to Center 3.75 in
Note Weight of fixture exceeds NEC limits No
Weight 1.42 lb
Width 9 in
Width Diameter Descriptor dia.

Electrical Ratings

Frequency Rating 60 Hz
Lamp Wattage 100 W
Voltage Rating 120 V

Conductor Related

Wire Length 6 in

Certifications and Compliance

Americans with Disabilities Act No
Certified Listed cCSAus
Certified Listed Location Wet Location Listed
DarkSky No
ENERGY STAR Certified No
Energy Efficient No
JA8 No
Other Heavy Metal Content Indicator No
Title 20 Yes
Title 22 No
Title 24 No

Logistics

Carton Quantity 1

Resources/Downloads