HUBBELL
PROG_P5864_3130K9_PRODIMAGE
PROG_P5864_3130K9_PRODIMAGE
PROG_P5864-3130K9_ICON
PROG_Westport_LED_Textured_Black_GeneralLit
+2
PROG_LED_CRI_ColorTemp_Info-Graphic

Westport LED Collection One-Light Large Wall Lantern

$292.93 USD
OR

Brand:

Progress Lighting

Catalog ID:

P5864-3130K9

Collection name:

Westport LED

Westport LED offers traditional styling to complement a variety of home decor options. A durable die-cast aluminum frame cradles a softly diffused seeded glass shade. 3000K, 90+ CRI 1,211 lumens 71.2 lumens/watt per module (source). One-light LED 11" outdoor wall lantern. Black finish.

  • Traditional styling.
  • Softly diffused seeded glass shade.
  • Complements many home decor styles with beaded detailing.
  • Meets California Title 24 high efficacy requirements for outdoor use only.
  • Dimmable to 10% with many ELV dimmers
  • 1,211 lumens 71.2 lumens/watt per module (source)
  • 3000K color temperature, 90+ CRI.

Product details

General

Can be mounted up or down

No

Catalog Number

P5864-3130K9

Category General

Outdoor

Coating

powder with liquid top coat

Color

Black

Color Generic

Black

Color Rendering Index (CRI)

90 CRI

Color Temperature

3000 K

Construction Material - Main

Die-Cast Aluminum

Dimming Protocol

ELV/Reverse Phase

Dimming Range

10%

Dusk to Dawn

No

EU RoHS Indicator

Contact Manufacturer

Finish Name

Textured Black

Finish Type

Powder Coat Paint

Fixture Type

Outdoor Wall

Glass

Etched Seeded

Indoor/Outdoor

Outdoor

Lamp Included

Yes

Lamp Shape

LED

Lamp Type

Module

Lamp Type Actual

LED

Lamp Type Basic

Solid State

Lifestyle

  • Traditional
  • Transitional

Light Source

LED

LM-79 Lumens

594 lm

LM-79 Lumens per Watt

38.0769230769231 Lum/Watt

Mount location

Wall

Mounting for outlet box included

strap

New Products

No

Number of Lamps

1

Number of Lamps Total

1

Operating Temperature

30 °C

Operating Temperature Celcius Max

30 °C

Photocell

No

Power Source

Hardwired

Power Source Required?

Yes

Prewired

Yes

Room Type

Outdoor

Socket Base Type - Main

Module

Starting Temperature - Minimum

-30 °C

Style

New Traditional

Sub Brand

Progress LED

UPC

785247186624

Warranty Length

5-year Limited Warranty

Dimensions

Depth

12.875 in

Dimensions

11 in x 12.875 in x 15.375 in

Gross Weight with Packaging

10 lb

Height

15.375 in

Height to Center

4 in

Length

11 in

Note Weight of fixture exceeds NEC limits

No

Weight

5 lb

Width

12.875 in

Width Diameter Descriptor

W.

Electrical Ratings

Amperage Rating

0.142 A

Frequency Rating

60 Hz

Lamp Wattage

17 W

Lumens Per Watt

38.0769230769231 Lum/Watt

Power Factor

Greater than 0.90

Voltage Rating

120 V

Conductor Related

Wire Length

6 in

Certifications And Compliance

Americans with Disabilities Act

No

Buy American Compliant

No

Certified Listed

cCSAus

Certified Listed Location

Wet Location Listed

DarkSky

Yes

Energy Efficient

Yes

ENERGY STAR Certified

Yes

EnergyStar

Yes

Industry Standard(s)

Meets FCC Title 47, Part 15 Class B

JA8

No

Other Heavy Metal Content Indicator

No

Title 20

Yes

Title 22

No

Title 24

Yes

TM-21

60000

Logistics

Carton Quantity

1 EA

Pallet Quantity

18

Resources

Instruction Sheet Number

93059841