PROG_P6085_3130K9_PRODIMAGE
PROG_P6085_3130K9_PRODIMAGE
PROG_P6085_3130K9alt_PRODIMAGE
PROG_Wish_LED_Textured_Black_GeneralLit
+1
PROG_LED_CRI_ColorTemp_Info-Graphic

Wish Collection One-Light Medium LED Wall Lantern

$273.35 USD
OR

Brand:

Progress Lighting

Catalog ID:

P6085-3130K9

Collection name:

Wish LED

LED wall lantern with etched white linen glass. Includes dark sky shield for full cut-off illumination or remove for a traditional lighting effect. 120V AC replaceable LED module, 1,211 lumens 71.2 lumens/watt per module (source). 3000K color temperature and 90+ CRI.

  • Elevate your home's curb appeal with the Wish Collection medium wall lantern that can be hung on either side of a front or rear door, by a garage, on exterior walls or in porches or outdoor living areas
  • Powder coated finish in black surrounds the etched white linen glass
  • Includes removable dark sky shield for full cut-off illumination or remove for a traditional lighting effect
  • Constructed from aluminum to ensure a long product lifespan.
  • Measures: 9 in x 10.5 in x 12.5 in
  • Meets California Title 24 high efficacy requirements for outdoor use only.
  • 1,211 lumens 71.2 lumens/watt per module (source)
  • 3000K color temperature, 90+ CRI.
  • Installation instructions and mounting hardware are included

Product details

General

Can be mounted up or down
No
Category General
Outdoor
Color
Black
Color Generic
Black
Color Rendering Index (CRI)
90 CRI
Color Temperature
3000 K
Construction Material - Main
Aluminum
Dimming Protocol
ELV/Reverse Phase
Dusk to Dawn
No
EU RoHS Indicator
Contact Manufacturer
Finish Name
Textured Black
Finish Type
Powder Coat Paint
Fixture Type
Outdoor Wall
Glass
Etched White Linen
Lamp Included
Yes
Lamp Shape
LED
Lamp Type
Module
Lamp Type Actual
LED
Lamp Type Basic
Solid State
Lifestyle
  • Craftsman
  • Modern
  • Modern Craftsman
  • Transitional
Light Source
LED
LM-79 Lumens
234 lm
LM-79 Lumens per Watt
14.1 Lum/Watt
Mount location
Wall
Mounting for outlet box included
strap
New Products
No
Number of Lamps
1
Number of Lamps Total
1
Operating Temperature
30 °C
Operating Temperature Celcius Max
30 °C
Photocell
No
Post top fits standard
No
Power Source
Hardwired
Power Source Required?
Yes
Prewired
Yes
Quick Install canopy
No
Quick Link connector
No
Room Type
Outdoor
Socket Base Type - Main
Module
Starting Temperature - Minimum
-30 °C
Style
  • Transitional
  • Craftsman
Sub Brand
Progress LED
UPC
785247193387
Warranty Length
5-year Limited Warranty

Dimensions

Depth
10.5 in
Dimensions
9 in x 10.5 in x 12.5 in
Gross Weight with Packaging
6.95 lb
Height
12.5 in
Height to Center
3.125 in
Length
9 in
Note Weight of fixture exceeds NEC limits
No
Weight
6.95 lb
Width
10.5 in
Width Diameter Descriptor
Depth

Electrical Ratings

Amperage Rating
0.142 A
Frequency Rating
60 Hz
Lamp Wattage
17 W
Lumens Per Watt
14.1 Lum/Watt
Power Factor
Greater than 0.90
Voltage Rating
120 V

Conductor Related

Wire Length
6 in

Certifications And Compliance

Americans with Disabilities Act
No
Certified Listed
cCSAus
Certified Listed Location
Wet Location Listed
DarkSky
Yes, per photometry (not registered with IDA)
Energy Efficient
Yes
ENERGY STAR Certified
Yes
EnergyStar
Yes
Industry Standard(s)
Meets FCC Title 47, Part 15 Class B
JA8
No
Other Heavy Metal Content Indicator
No
Title 20
Yes
Title 22
No
Title 24
Yes
TM-21
60000

Logistics

Carton Quantity
1
Pallet Quantity
36

Resources

Instruction Sheet Number
93061292