PROG_P6085_31_PRODIMAGE
PROG_P6085_31_PRODIMAGE
PROG_Wish_Textured_Black_GeneralLit
PROG_P6085_31alt_PRODIMAGE

Wish Collection One-Light Medium Wall Lantern

$182.60 USD
OR

Brand:

Progress Lighting

Catalog ID:

P6085-31

Collection name:

Wish

Medium wall lantern with etched white linen glass. Includes dark sky shield for full cut-off illumination or remove for a traditional lighting effect.

  • Elevate your home's curb appeal with the Wish Collection medium wall lantern that can be hung on either side of a front or rear door, by a garage, on exterior walls or in porches or outdoor living areas
  • Powder coated finish in black surrounds the etched white linen glass
  • Includes removable dark sky shield for full cut-off illumination or remove for a traditional lighting effect
  • Constructed from aluminum to ensure a long product lifespan.
  • Measures: 9 in x 10.5 in x 12.5 in
  • Uses one medium base 100 W max bulbs (sold separately)
  • Our 1-year Limited Warranty guarantees your complete satisfaction with your purchase and includes professional after-sales customer service support
  • Installation instructions and mounting hardware are included

Product details

General

Can be mounted up or down
No
Category General
Outdoor
Color
Black
Color Generic
Black
Construction Material - Main
Aluminum
Dusk to Dawn
No
EU RoHS Indicator
Contact Manufacturer
Finish Name
Textured Black
Finish Type
Powder Coat Paint
Fixture Type
Outdoor Wall
Glass
Etched White Linen
Lamp Included
No
Lamp Shape
A19
Lamp Type
A19
Lamp Type Actual
A19
Lamp Type Basic
Incandescent
Lifestyle
  • Craftsman
  • Modern
  • Modern Craftsman
  • Transitional
Mount location
Wall
Mounting for outlet box included
strap
New Products
No
Number of Lamps
1
Number of Lamps Total
1
Photocell
No
Post top fits standard
No
Power Source
Hardwired
Power Source Required?
Yes
Prewired
Yes
Quick Install canopy
No
Quick Link connector
No
Room Type
Outdoor
Socket Base Type - Main
E26
Socket Type
socket
Socket type material
porcelain
Style
  • Transitional
  • Craftsman
UPC
785247193370
Warranty Length
1-year Limited Warranty

Dimensions

Depth
10.5 in
Dimensions
9 in x 10.5 in x 12.5 in
Gross Weight with Packaging
6.95 lb
Height
12.5 in
Height to Center
3.125 in
Length
9 in
Note Weight of fixture exceeds NEC limits
No
Weight
6.95 lb
Width
10.5 in
Width Diameter Descriptor
Depth

Electrical Ratings

Lamp Wattage
100 W
Voltage Rating
120 V

Conductor Related

Wire Length
6 in

Certifications And Compliance

Americans with Disabilities Act
No
Certified Listed
cCSAus
Certified Listed Location
Wet Location Listed
DarkSky
Yes, per photometry (not registered with IDA)
Energy Efficient
No
ENERGY STAR Certified
No
EnergyStar
No
JA8
No
Other Heavy Metal Content Indicator
No
Title 20
Yes
Title 22
No
Title 24
No

Logistics

Carton Quantity
1
Pallet Quantity
27

Resources

Instruction Sheet Number
93060757

Resources and downloads