HUBBELL
PROG_P560029_031-30_PRODIMAGE
PROG_P560029_031-30_PRODIMAGE
PROG_P560029_031-30altlit1_PRODIMAGE
PROG_Sizing_guideline_Front_Door_Wall_Lantern_info
+7
PROG_P560029_031-30lit1_PRODIMAGE

Z-1010 Collection One-Light LED Wall Lantern

$184.36 USD
OR

Brand:

Progress Lighting

Catalog ID:

P560029-031-30

Collection name:

Z-1010 LED

A modern outdoor sconce with an open linear frame and seeded glass diffuser. Finished in Black. 624 lumens (source), 90+ CRI.

  • Black finish.
  • Modern outdoor sconce.
  • Open linear frame.
  • Seeded glass diffuser.
  • Meets California Title 24 - JA8 - 2016.
  • 624 lumens 66 lumens/watt per module (source)
  • 3000K color temperature, 90+ CRI.

Product details

General

Can be mounted up or down

No

Catalog Number

P560029-031-30

Category General

Outdoor

Color

Black

Color Generic

Black

Color Rendering Index (CRI)

90+ CRI

Color Temperature

3000 K

Construction Material - Main

Aluminum

Convertible fixture includes both mounts

No

Dimming Protocol

  • Triac/Forward Phase
  • ELV/Reverse Phase

Dimming Range

10%

Dusk to Dawn

No

EU RoHS Indicator

Contact Manufacturer

Finish Name

Textured Black

Finish Type

Painted

Fixture Type

Outdoor Wall

Glass

Clear Seeded

Indoor/Outdoor

Outdoor

Lamp Included

Yes

Lamp Shape

LED

Lamp Type

Module

Lamp Type Actual

LED

Lamp Type Basic

Solid State

Lifestyle

Modern

Light Source

LED

LM-79 Lumens

279 lm

LM-79 Lumens per Watt

29.7 Lum/Watt

Mount location

Wall

Mounting for outlet box included

strap

New Products

No

Number of Lamps

1

Number of Lamps Total

1

Operating Temperature

30 °C

Operating Temperature Celcius Max

30 °C

Photocell

No

Power Source

Hardwired

Power Source Required?

Yes

Prewired

Yes

Room Type

Outdoor

Socket Base Type - Main

Module

Starting Temperature - Minimum

-30 °C

Style

Modern

Sub Brand

Progress LED

UPC

785247209552

Warranty Length

5-year Limited Warranty

Dimensions

Dimensions

7.5 in x 4.75 in x 16 in

Height

16 in

Height to Center

4.25 in

Length

7.5 in

Note Weight of fixture exceeds NEC limits

No

Weight

2.65 lb

Width

4.75 in

Width Diameter Descriptor

Depth

Electrical Ratings

Amperage Rating

0.075 A

Frequency Rating

60 Hz

Lamp Wattage

9 W

Lumens Per Watt

29.7 Lum/Watt

Power Factor

Greater than 0.90

Voltage Rating

120 V

Conductor Related

Wire Length

6 in

Certifications And Compliance

Americans with Disabilities Act

Yes

Buy American Compliant

No

Certified Listed

cCSAus

Certified Listed Location

Wet Location Listed

DarkSky

Yes

Energy Efficient

Yes

ENERGY STAR Certified

Yes

EnergyStar

Yes

Industry Standard(s)

Meets FCC Title 47, Part 15 Class B

JA8

2016

Other Heavy Metal Content Indicator

No

Title 20

Yes

Title 22

No

Title 24

Yes

TM-21

60000

Logistics

Carton Quantity

1

Pallet Quantity

56

Resources

Instruction Sheet Number

93074915