PROG_P560056_082-30_PRODIMAGE
PROG_P560056_082-30_PRODIMAGE
PROG_P560056_082-30_detail_PRODIMAGE
PROG_PL_1595_eComm Collection Graphics_Part3_7.13_Z-1030_GeneralLit
+2
PROG_LED_CRI_ColorTemp_Info-Graphic

Z-1030 Collection 5" One-Light LED Metallic Gray Medium Modern Wall Lantern

$204.93 USD
OR

Brand:

Progress Lighting

Catalog ID:

P560056-082-30

Collection name:

Z-1030 LED

The Z-1030 integrated LED outdoor wall lantern brings instant style to contemporary exteriors. Coated in a subtle metallic gray finish, the architecturally inspired frame holds a clear glass diffuser that elevates the look of modern exteriors while casting bright light for nighttime visibility and safety.

  • Modern LED wall lantern offers a contemporary look in outdoor settings
  • Clean, modern design is ideal for contemporary settings
  • Measures 5.125 in x 5.75 in x 20 in
  • The wall light is coated in a metallic gray finish that accents its clean design
  • The architecturally-inspired open linear frame adorns modern exteriors in style
  • The fixture's clear glass diffuser ensures bright light for visibility and safety
  • Integrated 9-watt LED source provides energy efficient source with low maintenance and cost savings benefits, provides 333 delivered lumens, 3000K, 90+ CRI
  • Certifications: cCSAus wet location listed, ideal for use in areas where water is present
  • Warranty: Our 5-Year Limited Warranty guarantees your complete satisfaction with your purchase and includes professional after-sales customer service support
  • Includes installation instructions and mounting hardware for a quick, easy installation

Product details

General

Can be mounted up or down
No
Category General
Outdoor
Color
Gray
Color Generic
Grey
Color Rendering Index (CRI)
90+ CRI
Color Temperature
3000 K
Color Temperature Description
93074037
Construction Material - Main
Aluminum
Dimming Protocol
  • Triac/Forward Phase
  • ELV/Reverse Phase
Dusk to Dawn
No
EU RoHS Indicator
Contact Manufacturer
Finish Name
Metallic Gray
Finish Type
Painted
Fixture Type
Outdoor Wall
Glass
Clear
Lamp Included
Yes
Lamp Shape
LED
Lamp Type
Module
Lamp Type Actual
LED
Lamp Type Basic
Solid State
Lifestyle
Modern
LM-79 Lumens
309 lm
LM-79 Lumens per Watt
32.9 Lum/Watt
Mount location
Wall
Mounting for outlet box included
strap
New Products
No
Number of Lamps
1
Number of Lamps Total
1
Operating Temperature Celcius Max
30º C
Photocell
No
Power Source
Hardwired
Power Source Required?
Yes
Prewired
Yes
Room Type
Outdoor
Socket Base Type - Main
Module
Starting Temperature - Minimum
-30 °C
Style
Modern
Sub Brand
Progress LED
UPC
785247213726
Warranty Length
5-year Limited Warranty

Dimensions

Dimensions
5.125 in x 5.75 in x 20 in
Height
20 in
Height to Center
2.25 in
Length
5.125 in
Note Weight of fixture exceeds NEC limits
No
Weight
4.4 lb
Width
5.75 in
Width Diameter Descriptor
Depth

Electrical Ratings

Amperage Rating
0.075 A
Frequency Rating
60 Hz
Lamp Wattage
9 W
Lumens Per Watt
32.9 Lum/Watt
Power Factor
Greater than 0.90
Voltage Rating
120 V

Conductor Related

Wire Length
6 in

Certifications And Compliance

Americans with Disabilities Act
No
Certified Listed
cCSAus
Certified Listed Location
Wet Location Listed
DarkSky
Yes, per photometry (not registered with IDA)
Energy Efficient
Yes
ENERGY STAR Certified
Yes
Industry Standard(s)
Meets FCC Title 47, Part 15 Class B
JA8
2016
Other Heavy Metal Content Indicator
No
Title 20
Yes
Title 22
No
Title 24
Yes
TM-21
60000

Logistics

Carton Quantity
1
Pallet Quantity
42

Resources

Instruction Sheet Number
93080076