HUBBELL
PROG_P560093_031-30_PRODIMAGE
PROG_P560093_031-30_PRODIMAGE
PROG_Sizing_guideline_Front_Door_Wall_Lantern_info
PROG_P560093_031-30alt_PRODIMAGE
PROG_Sizing_guideline_graphic_Garage_Wall_Lantern_info
Discontinued
Clearance

Z-1050 Collection One-Light LED Wall Lantern

$36.40 USD
$126.28 USD

Brand:

Progress Lighting

Catalog ID:

P560093-031-30

Collection name:

Z-1050 LED

Featuring a modern design, the Z-1050 LED sconce is suitable for a variety of exterior or interior architecture settings. Wall sconce is wet location listed with a replaceable LED module protected within a glass enclosure.

  • One light LED outdoor wall sconce
  • One 9W LED module
  • Features 3000K and warm white color, 90 CRI
  • 670 lumens, 71 lumens per watt (source)
  • Features a modern design
  • LED sconce is suitable for a variety of exterior or interior architecture settings
  • Wall sconce is wet location listed with a replaceable LED module protected within a glass enclosure
  • Textured Black finish
  • Energy Star qualified.

Product details

General

Can be mounted up or down

No

Catalog Number

P560093-031-30

Category General

Outdoor

Color

Black

Color Generic

Black

Color Rendering Index (CRI)

90 CRI

Color Temperature

3000 K

Construction Material - Main

Aluminum

Dimming Protocol

  • Triac/Forward Phase
  • ELV/Reverse Phase

Dimming Range

10%

Dusk to Dawn

No

EU RoHS Indicator

Contact Manufacturer

Finish Name

Textured Black

Finish Type

Painted

Fixture Type

Outdoor Wall

Glass

Etched

Indoor/Outdoor

Outdoor

Lamp Included

Yes

Lamp Shape

LED

Lamp Type

Module

Lamp Type Actual

LED

Lamp Type Basic

Solid State

Lifestyle

  • Modern
  • Transitional
  • Urban Industrial

LM-79 Lumens

21 lm

LM-79 Lumens per Watt

2.3 Lum/Watt

Mount location

Wall

Mounting for outlet box included

strap

New Products

No

Number of Lamps

1

Number of Lamps Total

1

Operating Temperature Celcius Max

30°C

Power Source

Hardwired

Power Source Required?

Yes

Room Type

Outdoor

Socket Base Type - Main

Module

Starting Temperature - Minimum

-30 °C

Style

  • Modern
  • Transitional
  • Urban Industrial

Sub Brand

Progress LED

UPC

785247221042

Warranty Length

5-year Limited Warranty

Dimensions

Depth

3 in

Dimensions

12 in x 3 in x 12 in

Height

12 in

Height to Center

6 in

Length

12 in

Note Weight of fixture exceeds NEC limits

No

Weight

1.21 lb

Width

3 in

Width Diameter Descriptor

Depth

Electrical Ratings

Amperage Rating

0.075 A

Frequency Rating

60 Hz

Lamp Wattage

9 W

Lumens Per Watt

2.3 Lum/Watt

Power Factor

Greater than 0.90

Voltage Rating

120 V

Conductor Related

Wire Length

6 in

Certifications And Compliance

Americans with Disabilities Act

No

Buy American Compliant

No

Certified Listed

cCSAus

Certified Listed Location

Wet Location Listed

DarkSky

No

Energy Efficient

Yes

ENERGY STAR Certified

Yes

Industry Standard(s)

Meets FCC Title 47, Part 15 Class B

JA8

2016

Other Heavy Metal Content Indicator

No

Title 20

Yes

Title 22

No

Title 24

Yes

TM-21

60000

Logistics

Carton Quantity

1

Pallet Quantity

60

Resources

Instruction Sheet Number

93088683