PROG_P560093_031-30_PRODIMAGE
PROG_P560093_031-30_PRODIMAGE
PROG_P560093_031-30alt_PRODIMAGE
Discontinued
Clearance

Z-1050 Collection One-Light LED Wall Lantern

$36.40 USD
$126.28 USD

Brand:

Progress Lighting

Catalog ID:

P560093-031-30

Collection name:

Z-1050 LED

Featuring a modern design, the Z-1050 LED sconce is suitable for a variety of exterior or interior architecture settings. Wall sconce is wet location listed with a replaceable LED module protected within a glass enclosure.

  • One light LED outdoor wall sconce
  • One 9W LED module
  • Features 3000K and warm white color, 90 CRI
  • 670 lumens, 71 lumens per watt (source)
  • Features a modern design
  • LED sconce is suitable for a variety of exterior or interior architecture settings
  • Wall sconce is wet location listed with a replaceable LED module protected within a glass enclosure
  • Textured Black finish
  • Energy Star qualified.

Product details

General

Can be mounted up or down
No
Category General
Outdoor
Color
Black
Color Generic
Black
Color Rendering Index (CRI)
90 CRI
Color Temperature
3000 K
Construction Material - Main
Aluminum
Dimming Protocol
  • Triac/Forward Phase
  • ELV/Reverse Phase
Dimming Range
10%
Dusk to Dawn
No
EU RoHS Indicator
Contact Manufacturer
Finish Name
Textured Black
Finish Type
Painted
Fixture Type
Outdoor Wall
Glass
Etched
Lamp Included
Yes
Lamp Shape
LED
Lamp Type
Module
Lamp Type Actual
LED
Lamp Type Basic
Solid State
Lifestyle
  • Modern
  • Transitional
  • Urban Industrial
LM-79 Lumens
21 lm
LM-79 Lumens per Watt
2.3 Lum/Watt
Mount location
Wall
Mounting for outlet box included
strap
New Products
No
Number of Lamps
1
Number of Lamps Total
1
Operating Temperature Celcius Max
30°C
Power Source
Hardwired
Power Source Required?
Yes
Room Type
Outdoor
Socket Base Type - Main
Module
Starting Temperature - Minimum
-30 °C
Style
  • Modern
  • Transitional
  • Urban Industrial
Sub Brand
Progress LED
UPC
785247221042
Warranty Length
5-year Limited Warranty

Dimensions

Depth
3 in
Dimensions
12 in x 3 in x 12 in
Height
12 in
Height to Center
6 in
Length
12 in
Note Weight of fixture exceeds NEC limits
No
Weight
1.21 lb
Width
3 in
Width Diameter Descriptor
Depth

Electrical Ratings

Amperage Rating
0.075 A
Frequency Rating
60 Hz
Lamp Wattage
9 W
Lumens Per Watt
2.3 Lum/Watt
Power Factor
Greater than 0.90
Voltage Rating
120 V

Conductor Related

Wire Length
6 in

Certifications And Compliance

Americans with Disabilities Act
No
Certified Listed
cCSAus
Certified Listed Location
Wet Location Listed
DarkSky
No
Energy Efficient
Yes
ENERGY STAR Certified
Yes
Industry Standard(s)
Meets FCC Title 47, Part 15 Class B
JA8
2016
Other Heavy Metal Content Indicator
No
Title 20
Yes
Title 22
No
Title 24
Yes
TM-21
60000

Logistics

Carton Quantity
1
Pallet Quantity
60

Resources

Instruction Sheet Number
93088683