text.skipToContent text.skipToNavigation

Z-1060 Collection One-Light LED Wall Lantern

by Progress Lighting 

Collection Name:  Z-1060 LED

Catalog ID: P560072-031-30

Z-1060 presents a functional design with a modern sensibility. Architectural style housing is die-cast for added durability. The white glass diffuser is secured without visible fasteners for an overall clean appearance. LED source delivers both energy efficiency and maintenance-free operation. Black finish.

  • One light LED wall lantern
  • One 9W LED module
  • Features 3000K and warm white color, 90 CRI
  • 624 lumens, 66 lumens per watt (source)
  • A functional design with a modern sensibility
  • Architectural style housing is die-cast for added durability
  • The glass diffuser is secured without visible fasteners for an overall clean appearance
  • LED source delivers both energy efficiency and maintenance-free operation
  • Textured Black finish with etched opal glass
  • ENERGY STAR certified.

$93.06 USD

Available to purchase from

Product Details

General

Can be mounted up or down No
Category General Outdoor
Color Black
Color Generic black
Color Rendering Index (CRI) 90 CRI
Color Temperature 3000 K
Construction Material - Main Aluminum
Dimming Protocol
  • Triac/Forward Phase
  • ELV/Reverse Phase
Dusk to Dawn No
Finish Name Textured Black
Finish Type Painted
Glass Etched Opal
Lamp Included Yes
Lamp Type LED
Lamp Type Actual LED
Lamp Type Basic solid state
Lifestyle
  • Coastal
  • Modern
  • Transitional
Mount location Wall
Mounting for outlet box included strap
Number of Lamps 1
Number of Lamps Total 1
Operating Temperature Celcius Max 30°C
Power Source Hardwired
Power Source Required? Yes
Room Type Outdoor
Socket Base Type - Main Module
Spacing 1.85
Starting Temperature - Minimum -30 °C
Style
  • Modern
  • Transitional
  • Coastal
Sub Brand Progress LED
UPC 785247221059
Warranty Length 5-year Limited Warranty

Dimensions

Depth 4.75 in
Height 4.5 in
Height to Center 2.25 in
Note Weight of fixture exceeds NEC limits No
Weight 1.1 lb
Width 4.5 in
Width Diameter Descriptor W.

Electrical Ratings

Amperage Rating 0.075 A
Frequency Rating 60 Hz
Lamp Wattage 9 W
Lumens Per Watt 25.7 Lum/Watt
Power Factor Greater than 0.90
Voltage Rating 120 V

Conductor Related

Wire Length 6 in

Certifications and Compliance

Americans with Disabilities Act No
Certified Listed cCSAus
Certified Listed Location Wet Location Listed
DarkSky Yes
ENERGY STAR Certified Yes
Energy Efficient Yes
Industry Standard(s) Meets FCC Title 47, Part 15 Class B
JA8 2016
Other Heavy Metal Content Indicator No
TM-21 60000
Title 20 Yes
Title 22 No
Title 24 Yes

Logistics

Carton Quantity 8