HPS_ID_C3030955_PRODIMAGE
* Representative image
HPS_ID_C3030955_PRODIMAGE
play
HUS_ID_ToughOneToolingStringWithLabels-01_PRODIMAGE
+2
HPS_ID_Tough One Tooling String with Labels-01_PRODIMAGE

Anchor, Tool, Kelly Bar Adapter, 2.625in Hex, 15,000 ft-lb rating

Brand:

CHANCE Foundation Solutions

Catalog ID:

C3030937

Anchor, Tool, Kelly Bar Adapter, 2.625in Hex, 15,000 ft-lb rating

Kelly Bar Adapters attach to the digger/torque motors square or hex shape drive shaft to install anchors or piles. Chance Kelly Bar Adapters are cast steel and painted green. They come with a Bent Arm Pin used to attach the adapter to digger/torque motor.

  • Kelly Bar Adapter attaches to truck's torque motor drive shaft (Kelly Bar)
  • Kelly bar adapter has twelve holes for 5/8" bolts on a 7-5/8" bolt circle, comes with twelve 5/8" Grade 5 bolts, nuts & lockwashers and bent arm pin with coil lock
  • Painted with green paint

Product details

General

Application
Anchor/Pile Installation
Bolt Grade
5
Coating
Painted
Kelly Bar Shape
Hex
Number of Bolt Holes
12
Torque Rating
15000 ft-lbs
Type
Anchor/Pile Installation Tools
UPC
096359015307

Dimensions

Anchor Installation Hole Size
0.625 in
Diameter - Bolt
0.625 in
Diameter - Bolt Circle
7.625 in
Dimensions
8.25 in x 10.500 in x 9.500 in
Height
9.5 in
Kelly Bar Adapter Inside Width
2.625 in
Kelly Bar Hole Distance to Flange
4.25 in
Length
8.25 in
Weight
25.48 lb
Width
10.5 in

Logistics

Pallet Quantity
36
Standard Package
1