text.skipToContent text.skipToNavigation

Adapters

Anchor, Tool, Kelly Bar Adapter, 2.0in Hex, 10,000 ft-lb rating

By CHANCE Utility,  CHANCE Foundation Solutions  
Catalog ID: 630013
Standard Kelly Bar Adapter 10,000 Ft Lbs (13,558 N-M) for 2" (50.8 mm) Hex Kelly Bar.

Anchor, Tool, Kelly Bar Adapter, 2.0in Hex, 10,000 ft-lb rating

By CHANCE Utility  
Catalog ID: 630013A
10,000 Ft Lbs (13,558 N-M) for 2" (50.8 mm) Hex Kelly Bar.

Anchor, Tool, Kelly Bar Adapter, 2.5in Hex, 10,000 ft-lb rating

By CHANCE Utility,  CHANCE Foundation Solutions  
Catalog ID: 630011HD
10,000 Ft Lbs (13,558 N-M) for 2 1/2" (63.5 mm) Hex Kelly Bar.

Anchor, Tool, Kelly Bar Adapter, 2.625in Hex, 10,000 ft-lb rating

By CHANCE Utility,  CHANCE Foundation Solutions  
Catalog ID: 630012HD
10,000 Ft Lbs (13,558 N-M) for 2 5/8" (66.7 mm) Hex Kelly Bar.

Anchor, Tool, Kelly Bar Adapter, 2.5in Hex, 12,000 ft-lb rating

By CHANCE Utility,  CHANCE Foundation Solutions  
Catalog ID: C3030936
Kelly Bar Adapter attaches to truck's torque motor drive shaft (Kelly Bar). Fits 2.5in Hex Kelly Bar and rated at 12,000 ft-lb.

Anchor, Tool, Kelly Bar Adapter, 2.625in Hex, 15,000 ft-lb rating

By CHANCE Utility,  CHANCE Foundation Solutions  
Catalog ID: C3030937
Kelly Bar Adapter attaches to truck's torque motor drive shaft (Kelly Bar). Fits 2.625in Hex Kelly Bar and rated at 15,000 ft-lb.

Anchor, Tool, Kelly Bar Adapter, 3.0in Hex, 25,000 ft-lb rating

By CHANCE Utility,  CHANCE Foundation Solutions  
Catalog ID: C3030940
Kelly Bar Adapter attaches to truck's torque motor drive shaft (Kelly Bar). Fits 3.0in Hex Kelly Bar and rated at 25,000 ft-lb.

Anchor, Tool, Kelly Bar Adapter, 2.5in Square, 17,000 ft-lb rating

By CHANCE Utility  
Catalog ID: C3030955
Kelly Bar Adapter attaches to truck's torque motor drive shaft (Kelly Bar). Fits 2.5in Square Kelly Bar and rated at 17,000 ft-lb.

Anchor, Tool, Kelly Bar Adapter, 3.0in Square, 20,000 ft-lb rating

By CHANCE Utility  
Catalog ID: C3030958
Kelly Bar Adapter attaches to truck's torque motor drive shaft (Kelly Bar). Fits 3.0in Square Kelly Bar and rated at 20,000 ft-lb.

Anchor, Tool, Kelly Bar Adapter, 3.5in Square, 30,000 ft-lb rating

By CHANCE Utility  
Catalog ID: C3031571
Kelly Bar Adapter attaches to truck's torque motor drive shaft (Kelly Bar). Fits 3.5in Square Kelly Bar and rated at 30,000 ft-lb.

Anchor, Tool, Bolt Circle Adapter, 5.25in TO 5.25in

By CHANCE Utility  
Catalog ID: C3030115
Two 5 1/4" (133.5 mm) bolt circles with 1/2" (12.7 mm) bolt holes.

Anchor, Tool, Bolt Circle Adapter, 5.25in TO 7.625in

By CHANCE Utility,  CHANCE Foundation Solutions  
Catalog ID: T3030166
One 5 1/4" (133.5 mm) bolt circle with 1/2" (12.7 mm) bolt holes and one 7 5/8" (193.7 mm) bolt circle with 5/8" (15.9 mm) bolt holes.

Tooling Bolt Circle Adapter

By CHANCE Utility  
Catalog ID: T3030166N
Anchor, Tool, Bolt Circle Adapter, 5.25in TO 7.625in
Page 1 of 1