HUBBELL
Image of C3031224 Anchor, Tool, Bent Arm Pin, 1in X 4.5in

Anchor, Tool, Bent Arm Pin, 1in X 4.5in

Brand: CHANCE Foundation Solutions

Catalog ID: C3031224

Bent Arm Pin 4 1/2" (114.3 mm) long x 1" (25.4 mm) diameter with Coil Lock.

Each Chance plated-steel Bent Arm pin is designed to attach a Kelly bar adapter to a Kelly bar. Also used to secure SS, RR and bumper post anchors to anchor drive tools. Includes coil lock used to hold pin in place during anchor installation.

  • Each Chance plated-steel Bent Arm pin is designed to attach a Kelly bar adapter to a Kelly bar
  • Also used to secure SS, RR and bumper post anchors to anchor drive tools.
  • Bent Arm Pins with Coil Locks are included with new tools as required. Order Pins and Coil Locks for existing tools