text.skipToContent text.skipToNavigation

Anchor, Tool, Expanding Bar handle only- 12ft

by CHANCE Utility 

Catalog ID: E3020006

Fiberglass handle (only) 12' (3,658 mm) long for Anchor Tamping bar.

  • The Chance fiberglass handle Expanding and Tamping Bar simplifies the job of expanding anchors.
  • Replacement part for C3020003 and C3020004 Tamping Bar

Product Details

General

Style Fiberglass Handle
Type Anchor/Pile Installation Tools

Dimensions

Length 144.0 in

Logistics

Standard Package 1

Resources/Downloads

Videos

CHANCE Expanding Anchors (VI0642E)

Installation/Instruction Manual (IOM)