2.875" Installation Tool
Request a Quote
Brand:
CHANCE Foundation Solutions
Catalog ID:
C3031490
RS2875 Drive Tool.
RS287
W/ Pin, Coil Lock, HDW (6)
Product details
Resources and downloads
Product details
General
Application
Anchor/Pile Installation
Number of Bolt Holes
6
Type
Pipe Drive Tool
UPC
096359368083
Dimensions
Diameter - Bolt Circle
5.25 in
Diameter - Single Bolt Hole(s)
0.53 in
Weight
19 lb
Resources and downloads
Specifications
Download All
Model Specifications - Atlas 2-Piece Systems with Lateral, Rev 040207 (2308BC)
Model Specifications - Atlas 2-Piece Systems, Rev 040207 (230881)
Model Specifications - Helical Pile Foundations 01-0303, Rev 102020 (01-0303)
CN-C3031490-SPEC-EN
Model Specifications - Helical Pulldown Micropile 01-1206, Rev 2018 (01-1206)
Model Specifications - Helical Tieback 31-0503, Rev 081514 (31-0503)
Literature
CHANCE Anchor Installation Tools: Product Feature & Selection Guide (BR06167E)
Videos
Hubbell Power Systems Helical Pile Shake Table Testing (VI04112E)
Chance Foundation Solutions Anchor/Pile Installation Tools (VI04146E0519)
CHANCE® Square Shaft Installation (VI04148E0819)