HPS_ID_C3030044_PRODIMAGE
HPS_ID_C3030044_PRODIMAGE
play
play

Anchor, Tool, Shear Torque Limiter

Brand:

CHANCE Foundation Solutions

Catalog ID:

C3030044

Shear Torque Indicator. Order separately Kelly Bar Adapter and Locking Dog Assembly.

A shear pin torque limiter is a mechanical device consisting of two shear halves mounted to a central pin such that the shear halves are free to rotate. Shear pins inserted into perimeter holes prevent the shear halves from rotating and are rated to shear at 500 ft-lb of torque per pin. Required torque can be achieved by loading the shear halves with the appropriate number of pins, i.e., 4000 ft-lb = 8 pins. The shear pin torque limiter is mounted in line with the torque motor and pile/anchor tooling.

  • Measuring torque provides positive indication of anchor holding capacity in any soil type.
  • The Torque Indicator mounts between the Kelly bar adapter and drive tool (or locking dog assembly).
  • Includes twelve 1/2" plated grade 5 bolts and lock washers

Product details

General

Application
Anchor/Pile Installation
Coating
Painted
Number of Bolt Holes
6
Style
Shear Pin Style Tool
Torque Rating
10000 ft-lbs
Type
Anchor/Pile Installation Tools
UPC
096359014836

Dimensions

Anchor Installation Hole Size
0.5 in
Diameter - Bolt Circle
5.25 in
Dimensions
6.25 in x 10.000 in x 10.000 in
Height
10 in
Length
6.25 in
Weight
52.92 lb
Width
10 in

Logistics

Pallet Quantity
64
Standard Package
1