HUBBELL
HPS_ID_88135G_PRODIMAGE
HPS_ID_88135G_PRODIMAGE
play

Anchor, Expanding, 12in galvanized fits 1.25in rod

Brand:

Chance

Catalog ID:

1283G

Expanding Anchor Galvanized for 12" (304 mm) Hole used with 1.25" (31.7 mm) Diameter Rod.

The Chance “Bust” Expanding Anchor expands to take full advantage of the available hole size. All eight blades wedge into undisturbed earth, there is no wasted space between blades. Expand or bust the anchor using the Chance Expanding and Tamping bar. Forged eye anchor rods are sold separately.

  • Chance “Bust” Expanding Anchors expand to take full advantage of the eight blade wedges to expand into undisturbed soil.
  • Hot dipped galvanized per ASTM A153
  • Nut retainer on bottom of anchor holds nut in place during installation
  • The effectiveness of the anchor is dependent upon proper size hole and the thoroughness of backfill tamping

Product details

General

Application

Earth Tension Anchoring

Catalog Number

1283G

Coating

Galvanized, ASTM A-153

EU RoHS Indicator

No

Type

Earth Tension Anchors

UPC

096359068785

Dimensions

Anchor Hole Size

12 in

Area

300 in²

Rod Diameter - Order Separately

1.25 in

Weight

29.302 lb

Certifications And Compliance

Buy American Compliant

Contact Manufacturer

Logistics

Pallet Quantity

36

Standard Package

2