HPS_ID_C1100514_PRODIMAGE
HPS_ID_C1100514_PRODIMAGE
HPS_ID_C1020025_app_alt1_PRODIMAGE

Anchor, Adapter, SS175 Threaded Stud

Brand:

CHANCE Foundation Solutions

Catalog ID:

T1100352

SS 175 Guy Adapter with Threaded Stud.

Square Shaft anchors are used in areas where weak soil conditions exist and/or higher holding capacities are required. Extension shafts are added to allow the Lead Section to be installed to the proper depth. The Chance Square Shaft "SS" Anchor Lead Sections are available in various helical plate combinations and square shaft sizes. The Square Shaft screw anchor system consists of three galvanized components: Lead Section (sold separately), Extension Shaft (sold separately), and the Guy Adapter.

Hot dipped galvanized per ASTM A153

Product details

General

Application
Helical Anchoring
Coating
Galvanized
EU RoHS Indicator
No
Eyenut Style
Threaded Stud
Strength Note
Ultimate strength ratings apply to properly installed anchors only. Failure to install within 5 ° of alignment with the guy load may significantly lower strength.
Tensile Strength
100000 lb.
Type
Adapters
UPC
096359055594

Dimensions

Dimensions
48.00 in x 3.000 in x 3.000 in
Height
3 in
Length
48 in
Weight
23.579 lb
Width
3 in

Logistics

Pallet Quantity
30
Standard Package
1