HPS_ID_C1100041_PRODIMAGE
HPS_ID_C1100041_PRODIMAGE
play
play

Anchor, Adapter, SS5/SS150 Ovaleye

Brand:

CHANCE Foundation Solutions

Catalog ID:

C1100041

Square Shaft & Round Rod Guy Adapter with Ovaleye.

Square Shaft anchors are used in areas where weak soil conditions exist and/or higher holding capacities are required. Extension shafts are added to allow the Lead Section to be installed to the proper depth. The Chance Square Shaft "SS" Anchor Lead Sections are available in various helical plate combinations and square shaft sizes. The Square Shaft screw anchor system consists of three galvanized components: Lead Section (sold separately), Extension Shaft (sold separately), and the Guy Adapter.

  • Guy adapters include a high-strength bolt and nut.
  • Forged fittings on both ends of adapters
  • Hot dipped galvanized per ASTM A153

Product details

General

Application
Helical Anchoring
Coating
Galvanized, ASTM A-153
EU RoHS Indicator
No
Eyenut Style
Ovaleye
Strength Note
Ultimate strength ratings apply to properly installed anchors only. Failure to install within 5 ° of alignment with the guy load may significantly lower strength.
Tensile Strength
70000 lb.
Type
Adapters
UPC
096359009634

Dimensions

Length
18 in
Weight
10.388 lb

Logistics

Pallet Quantity
160
Standard Package
4