PPHID-19435
PPHID-19435
play
play
+2
HPS_ID_C1020025_app_alt3_PRODIMAGE

Anchor, Adapter, SS5/SS150 Tripleye

Brand:

CHANCE Foundation Solutions

Catalog ID:

C1020025

Square Shaft & Round Rod Guy Adapter Tripleye.

Square Shaft anchors are used in areas where weak soil conditions exist and/or higher holding capacities are required. Extension shafts are added to allow the Lead Section to be installed to the proper depth. The Chance Square Shaft "SS" Anchor Lead Sections are available in various helical plate combinations and square shaft sizes. The Square Shaft screw anchor system consists of three galvanized components: Lead Section (sold separately), Extension Shaft (sold separately), and the Guy Adapter.

  • Guy adapters include a high-strength bolt and nut.
  • Forged fittings on both ends of adapters
  • Forged integral Pulling Eye speeds up guy installation
  • Hot dipped galvanized per ASTM A153

Product details

General

Application
Helical Anchoring
Coating
Galvanized, ASTM A-153
Eyenut Style
Tripleye
Strength Note
Ultimate strength ratings apply to properly installed anchors only. Failure to install within 5 ° of alignment with the guy load may significantly lower strength. Note: Pulling Eye Rated: 12,000 lbs. Guy wire should not be attached to pulling eye.
Tensile Strength
70000 lb.
Type
Adapters
UPC
096359008293

Dimensions

Dimensions
18.00 in x 3.500 in x 3.000 in
Height
3 in
Length
18 in
Weight
9.565 lb
Width
3.5 in

Certifications And Compliance

RUS Listed Reference
z - Anchors, Power-installed screw

Logistics

Pallet Quantity
192
Standard Package
4