HUBBELL
HPS_ID_C1500822_PRODIMAGE
HPS_ID_C1500822_PRODIMAGE
play
play

Cap, Pile SS5/SS150 full tension not galvanized

Brand:

Chance

Catalog ID:

C1101221

7" x 7" with One Bolt Hole To Fit SS5/SS150 Equal Uplift/Compression Capacity

The CHANCE® new construction pile caps are designed for use with the CHANCE Type SS square shaft and RS round shaft helical piles and for embedment in cast-in-place concrete foundations. Each new construction pile cap consists of either one bearing plate and one steel tube sleeve that are factory-welded together to form the cap. The plate type pile caps are designed to be used in spread footings, grade beams, structural slabs, and reinforced concrete pile caps. The concrete foundation and interaction of pile shaft, new construction pile cap, and concrete footing for moment transfer, as applicable, must be designed and justified with due consideration to all applicable limit states and the direction and eccentricity of applied loads, including reactions provided by the brackets, acting on the concrete foundation.

  • Pile caps are designed for use with SS Square Shaft helical piles
  • Designed to be used in spread footings, grade beams, structural slabs, and reinforced concrete pile caps.

Product details

General

Application

Helical Anchoring

Base Plate Shape

Square

Catalog Number

C1101221

Coating

No Coating

Number of Bolt Holes

1

Pipe Type

Square Bar

Strength Note

Ultimate strength ratings apply to properly installed anchors only. Failure to install within 5 ° of alignment with the guy load may significantly lower strength.

Style

Pile Cap

Type

Anchor Caps

Dimensions

Base Plate Dimensions

7 in

Foundation Diameter

1.75 in

Logistics

Standard Package

1

Resources and downloads

Videos

play
CHANCE Square Shaft Anchor Installation
play
CHANCE Square Shaft Anchor Tools Selection Process