text.skipToContent text.skipToNavigation

1.5" Square Shaft Extension(SS150), 3-1/2ft

By CHANCE Foundation Solutions 

Catalog ID: C1500144

By CHANCE Foundation Solutions
Catalog ID:  C1500144
SS150, 42" long no helix
  • Finish: Galvanized
  • Capacity of helical pile can be determined by measuring installation
Add to List

More Options

Product Details

General

Holding Capacity Soil (Kt) 10
Shaft Type SS
Torque Rating 7000 ft-lbs
Type Anchor Extensions
UPC 096359011910

Dimensions

Length 40.75 in