text.skipToContent text.skipToNavigation

1.75" Square Shaft Helical Extension(SS175), 14 x 4ft

by CHANCE Foundation Solutions 

Catalog ID: C1500185

SS175, 48" long with 14" helix

  • Finish: Mill finish
  • Capacity of helical pile can be determined by measuring installation

Product Details

General

Application Helical Anchoring
Capacity - Plate Grade 80
Coating Mill Finish
Helix Leading Edge Type Sharp
Holding Capacity Soil (Kt) 10
Number of Helices 1
Shaft Type SS
Torque Rating 10500 ft-lbs
Type Anchor Extensions
UPC 096359012269

Dimensions

Anchor Helix Diameter(s) 14 in
Length 49.25 in
Length - Effective 45.55 in
Weight 66.30 lb

Certifications and Compliance

ICC-ES Evaluated ESR 2794
LARR Certified? RR 25984

Logistics

Pallet Quantity 20

Resources/Downloads