PPHID-19222
PPHID-19222
play
play

1.75" Square Shaft Helical Extension (SS175), 14/14/14 x 10ft

Brand:

Chance

Catalog ID:

C1100476

SS175, 123" long with 14",14",14" helices.

The CHANCE Square Shaft Extension is used to extend the pile length so that the Lead section is placed at the proper depth. The Helical Square Shaft system is used in applications where tension, compression or both types of structure loading is required. It provides a predicatable foundation solution for significat load capacities

  • Finish: Galvanized
  • Capacity of helical pile can be determined by measuring installation

Product details

General

Application
Helical Anchoring
Coating
Galvanized
Finish Type
Galvanized
Number of Helices
3
Strength Note
Ultimate strength ratings apply to properly installed anchors only. Failure to install within 5 ° of alignment with the guy load may significantly lower strength.
Tensile Strength
100000 lb.
Torque Rating
10500 ft-lbs
Type
Anchor Extensions
UPC
096359009832

Dimensions

Anchor Helix Diameter(s)
14 in - 14 in - 14 in
Length
120 in
Weight
167.58 lb

Logistics

Pallet Quantity
12 EA
Standard Package
1