text.skipToContent text.skipToNavigation

2.875" Round Shaft Extension(RS2875.203), 5ft

by CHANCE Foundation Solutions 

Catalog ID: C2784500CU

Product Details

General

Application Helical Anchoring
Coating Hot Dip Galvanized
Holding Capacity Soil (Kt) 9
Shaft Type RS
Torque Rating 7000 ft-lbs
Type Anchor Extensions
UPC 096359705369

Dimensions

Length 63.00 in
Length - Effective 57.00 in
Weight 32.10 lb

Resources/Downloads

Videos

CHANCE 2.3 HeliCAP 3.0 Water Table Depth Tutorial (VI04156E0120)

CHANCE 1.3 HeliCAP 3.0 Shotgun Tutorial (VI04151E0819)

CHANCE 2.5 HeliCAP 3.0 Critical and No Load Zone Depth Tutorial (VI04154E0120)

Chance Foundation Solutions Anchor/Pile Installation Tools (VI04146E0519)

CHANCE 2.1 HeliCAP 3.0 Soil Profile Tab Tutorial (VI04157E0120)

CHANCE 4.2 Helicap 3.0 Capacity Graph Tab (VI04165E0420)

CHANCE America's Foundation: Tension & Gravity Load Testing: Torque Measurement & Calibration (Episode 3) (VI0460E)

CHANCE 3.4 HeliCAP 3.0 Inserting Large Diameter RS Piles Tutorial (VI04161E0220)

CHANCE 2.2 HeliCAP 3.0 Soil Types Tutorial (VI04155E0120)