text.skipToContent text.skipToNavigation

2.875" Round Shaft Extension(RS2875.276), 10ft

by CHANCE Foundation Solutions 

Catalog ID: C27881000CU

Product Details

General

Application Helical Anchoring
Coating Hot Dip Galvanized
Holding Capacity Soil (Kt) 9
Shaft Type RS
Torque Rating 8000 ft-lbs
Type Anchor Extensions
UPC 096359716433

Dimensions

Length 126.00 in
Length - Effective 120.00 in
Weight 79.00 lb

Resources/Downloads

Videos

CHANCE 2.3 HeliCAP 3.0 Water Table Depth Tutorial (VI04156E0120)

CHANCE 1.3 HeliCAP 3.0 Shotgun Tutorial (VI04151E0819)

CHANCE 2.5 HeliCAP 3.0 Critical and No Load Zone Depth Tutorial (VI04154E0120)

Chance Foundation Solutions Anchor/Pile Installation Tools (VI04146E0519)

CHANCE 2.1 HeliCAP 3.0 Soil Profile Tab Tutorial (VI04157E0120)

CHANCE 4.2 Helicap 3.0 Capacity Graph Tab (VI04165E0420)

CHANCE America's Foundation: Tension & Gravity Load Testing: Torque Measurement & Calibration (Episode 3) (VI0460E)

CHANCE 3.4 HeliCAP 3.0 Inserting Large Diameter RS Piles Tutorial (VI04161E0220)

CHANCE 2.2 HeliCAP 3.0 Soil Types Tutorial (VI04155E0120)