2.875" Round Shaft Extension (RS2875.276), 5ft ICC-ES (AC358)

Brand:

CHANCE Foundation Solutions

Catalog ID:

C2788218

RS2875.276, 60" long Extension ICC-ES (AC358)

The Chance Round Shaft Extension is used to extend the pile length so that the Lead section is placed at the proper depth. The Helical Round Shaft system is used in applications where tension, compression or both types of structure loading is required. It provides a predictable foundation solution for significant load capacities. This product has been building code evaluated.

  • Finish: Galvanized
  • Building Code Approved
  • ICC-ES Approved Seismic Categories A-F
  • Capacity can be determined by measuring installation torque

Product details

General

Application
Helical Anchoring
Coating
Galvanized
Finish Type
Galvanized
Holding Capacity Soil (Kt)
9
Shaft Type
RS
Torque Rating
8900 ft-lbs
Type
Anchor Extensions
UPC
096359765127

Dimensions

Length
60 in
Length - Effective
57 in
Pipe Wall Thickness
0.276
Weight
39.9 lb

Certifications And Compliance

ICC-ES Evaluated
ESR 2794