HUBBELL
Image of C2788500CU 2.875" Round Shaft Extension (RS2875.276), 5ft
Buy America(n) Qualified

2.875" Round Shaft Extension (RS2875.276), 5ft

Brand: CHANCE Foundation Solutions

Catalog ID: C2788500CU

RS2875.276, 60" long Extension

The CHANCE Round Shaft Extension is used to extend the pile length so that the Lead section is placed at the proper depth. The Helical Round Shaft system is used in applications where tension, compression or both types of structure loading is required. It provides a predictable foundation solution for significant load capacities

  • Finish: Galvanized
  • ICC-ES Approved Seismic Categories A-F
  • Capacity can be determined by measuring installation torque

General

Application

Helical Anchoring

Catalog Number

C2788500CU

Coating

Galvanized

Finish Type

Galvanized

Holding Capacity Soil (Kt)

9

Shaft Type

RS

Torque Rating

8000 ft-lbs

Type

Anchor Extensions

UPC

096359712060

Dimensions

Dimensions

2.875 in x 2.875 in x 60.00 in

Height

60 in

Length

2.875 in

Length - Effective

57 in

Pipe Wall Thickness

0.276 in

Weight

41.7 lb

Width

2.875 in

Certifications And Compliance

Buy America(n) Qualified

Buy American Act Compliant (All status valid till December 2025)

Force Related

Holding Capacity Soil (Kt)

9