2" Square Shaft Extension (SS200), 7ft

Brand:

CHANCE Foundation Solutions

Catalog ID:

C1100565

SS200, Extension 7'

The CHANCE Square Shaft Extension is used to extend the pile length so that the Lead section is placed at the proper depth. The Helical Square Shaft system is used in applications where tension, compression or both types of structure loading is required. It provides a predictable foundation solution for significant load capacities

  • Finish: Galvanized
  • Capacity of helical pile can be determined by measuring installation
  • Bolt and nut are assembled to extension at the factory

Product details

General

Application
Helical Anchoring
Coating
Galvanized
EU RoHS Indicator
No
Finish Type
Galvanized
Strength Note
Ultimate strength ratings apply to properly installed anchors only. Failure to install within 5 ° of alignment with the guy load may significantly lower strength.
Tensile Strength
150000 lb.
Torque Rating
16000 ft-lbs
Type
Anchor Extensions
UPC
096359009948

Dimensions

Dimensions
84.00 in x 3.250 in x 5.250 in
Height
5.25 in
Length
84 in
Weight
98 lb
Width
3.25 in

Logistics

Pallet Quantity
12
Standard Package
1