text.skipToContent text.skipToNavigation

3.5" Round Shaft Helical Extension(RS3500.300), 14 x 4ft

By CHANCE Foundation Solutions 

Catalog ID: C1500217CU

By CHANCE Foundation Solutions
Catalog ID:  C1500217CU
RS3500.300, 48" long with 14" helix.

The CHANCE Round Shaft Extension is used to extend the pile length so that the Lead section is placed at the proper depth. The Helical Round Shaft system is used in applications where tension, compression or both types of structure loading is required. It provides a predicatable foundation solution for significat load capacities

  • Finish: Galvanized
  • ICC-ES Approved Seismic Categories A-F
  • Capacity can be determined by measuring installation torque
Add to List