HPS_ID_055591P_PRODIMAGE
HPS_ID_055591P_PRODIMAGE

Square Shaft (SS175) Nut Replacement

Brand:

CHANCE Foundation Solutions

Catalog ID:

055591P

Jam Nut, 7/8" (22.2 mm) diameter, galvanized, use with SS175 extensions and adapters.

Jam Nut used with SS175 Extensions and Guy Adapters

Hardware used with SS175 Extensions and Guy Adapters

Product details

General

Application
Helical Anchoring
Coating
Galvanized
EU RoHS Indicator
No
Finish Type
Galvanized
Strength Note
Ultimate strength ratings apply to properly installed anchors only. Failure to install within 5 ° of alignment with the guy load may significantly lower strength.
Type
Nuts
UPC
096359266921

Dimensions

Weight
0.1 lb

Logistics

Standard Package
1