HPS_ID_T1120632_PRODIMAGE
HPS_ID_T1120632_PRODIMAGE
play
play

Streetlight Foundation Mounting Hardware

Brand:

CHANCE Foundation Solutions

Catalog ID:

T1120632

Hardware Package, Qty = 4, Carriage Bolt 1"X4", Nuts, Flat Washer, Lock Washer, Retaining Washer.

Hardware Package.

Finish: Galvanized

Product details

General

Application
Helical Anchoring
Coating
Galvanized
EU RoHS Indicator
No
Finish Type
Galvanized
Type
Foundation Mounting Hardware
UPC
096359371588

Dimensions

Bolt Length
4 in
Diameter - Bolt
1 in
Weight
5.9 lb

Logistics

Pallet Quantity
288
Standard Package
1