HPS_ID_T1120639_PRODIMAGE
HPS_ID_T1120639_PRODIMAGE
play
play

Streetlight Foundation Mounting Hardware

Brand:

CHANCE Foundation Solutions

Catalog ID:

T1120639

Hardware Package, Qty = 4, Carriage Bolt 3/4"X3.5", Nuts, Flat & Retaining Washer.

Hardware Package.

Finish: Galvanized

Product details

General

Application
Helical Anchoring
Coating
Galvanized
EU RoHS Indicator
No
Finish Type
Galvanized
Type
Foundation Mounting Hardware
UPC
096359371595

Dimensions

Bolt Length
3.5 in
Diameter - Bolt
0.75 in
Weight
3.5 lb

Logistics

Pallet Quantity
600
Standard Package
1