HPS_ID_C1100247_ALT1_PRODIMAGE
HPS_ID_C1100247_ALT1_PRODIMAGE
play
play

1.5" Square Shaft Lead (SS150), 8/10/12/14 x 10ft

Brand:

CHANCE Foundation Solutions

Catalog ID:

T1100521

SS150, 10' (3048 mm) long with 8",10",12",14" helices

Square Shaft anchors are used in areas where weak soil conditions exist and/or higher holding capacities are required. Extension shafts are added to allow the Lead Section to be installed to the proper depth. The Chance Square Shaft "SS" Anchor Lead Sections are available in various helical plate combinations and square shaft sizes. The Square Shaft screw anchor system consists of three galvanized components: Lead Section, Extension Shaft (sold separately), and the Guy Adapter (sold separately).

  • Finish: Galvanized
  • Capacity of helical pile can be determined by measuring installation

Product details

General

Application
Helical Anchoring
Coating
Galvanized
EU RoHS Indicator
No
Finish Type
Galvanized
Number of Helices
4
Strength Note
Ultimate strength ratings apply to properly installed anchors only. Failure to install within 5 ° of alignment with the guy load may significantly lower strength.
Tensile Strength
70000 lb.
Torque Rating
7000 ft-lbs
Type
Lead Sections
UPC
096359055648

Dimensions

Anchor Helix Diameter(s)
8 in - 10 in - 12 in - 14 in
Dimensions
120.00 in x 14.00 in x 14.00 in
Height
14 in
Length
120 in
Weight
126.66 lb
Width
14 in

Logistics

Pallet Quantity
12
Standard Package
1