text.skipToContent text.skipToNavigation

2.875" Round Shaft Lead (RS2875.276), 10/12 x 7ft

by CHANCE Foundation Solutions 

Catalog ID: C2788009

RS2875.276, 84" long with 10",12" helices

  • Finish: Galvanized
  • Capacity of helical pile can be determined by measuring installation

Product Details

General

Application Helical Anchoring
Capacity - Plate Grade 80
Coating Hot Dip Galvanized
Helix Leading Edge Type Sharp
Holding Capacity Soil (Kt) 9
Number of Helices 2
Shaft Type RS
Torque Rating 8000 ft-lbs
Type Lead Sections
UPC 096359652069

Dimensions

Anchor Helix Diameter(s) 10 in - 12 in
Length 84.00 in
Length - Effective 76.25 in
Weight 71.10 lb

Resources/Downloads

Videos

Anchor/Pile Installation Tools

Installation/Instruction Manual (IOM)

Sales Drawings

Engineering Drawing