HPS_ID_C2784506_PRODIMAGE
HPS_ID_C2784506_PRODIMAGE
play
play
+2

2.875" Round Shaft Lead (RS2875.276), 10/12 x 7ft

Brand:

CHANCE Foundation Solutions

Catalog ID:

C2788009

RS2875.276, 84" long with 10",12" helices.

The Chance Round Shaft Lead is used to transfer surface loads into bearing layers of soil. The Helical Round Shaft system is used in applications where tension, compression or both types of structure loading is required. It provides a predictable foundation solution for significant load capacities. This product has been building code evaluated.

  • Finish: Galvanized
  • Building Code Approved
  • ICC-ES Approved Seismic Categories A-F
  • Capacity can be determined by measuring installation torque

Product details

General

Application
Helical Anchoring
Capacity - Plate Grade
80
Coating
Galvanized
Finish Type
Galvanized
Helix Leading Edge Type
Sharp
Holding Capacity Soil (Kt)
9
Number of Helices
2
Shaft Type
RS
Torque Rating
8000 ft-lbs
Type
Lead Sections
UPC
096359652069

Dimensions

Anchor Helix Diameter(s)
10 in - 12 in
Dimensions
84.00 in x 12.00 in x 12.00 in
Height
12 in
Length
84 in
Length - Effective
76.25 in
Weight
71.1 lb
Width
12 in