text.skipToContent text.skipToNavigation

2.875" Round Shaft Lead (RS2875.276), 8/10/12/14 X 10ft High Capacity Pile

By CHANCE Foundation Solutions 

Catalog ID: C2788406

By CHANCE Foundation Solutions
Catalog ID:  C2788406
RS2875.276, 120" long with 8",10",12",14" helices High Capacity Pile

The CHANCE Round Shaft Lead is used to transfer surface loads into bearing layers of soil. The Helical Round Shaft system is used in applications where tension, compression or both types of structure loading is required. It provides a predicatable foundation solution for significat load capacities

  • Finish: Galvanized
  • ICC-ES Approved Seismic Categories A-F
  • Capacity can be determined by measuring installation torque