text.skipToContent text.skipToNavigation

2" Square Shaft Lead (SS200), 14/14/14 x 10ft

by multiple brands 

Catalog ID: C1100572

SS200, 120" long with 14",14",14" helices

  • Finish: Galvanized
  • Capacity of helical pile can be determined by measuring installation

Product Details

General

Application Helical Anchoring
Coating Galvanized
EU RoHS Indicator No
Number of Helices 3
Strength Note Ultimate strength ratings apply to properly installed anchors only. Failure to install within 5 ° of alignment with the guy load may significantly lower strength.
Tensile Strength 150000 lb
Torque Rating 16000 ft-lbs
Type Lead Sections
UPC 096359009993

Dimensions

Anchor Helix Diameter(s) 14 in - 14 in - 14 in
Length 122.000 in
Weight 228.000 lb

Logistics

Pallet Quantity 12
Standard Package 1

Resources/Downloads

Videos

CHANCE SS Drive Tools (VI0651E)

CHANCE SS Installation (VI0655E)