HUBBELL
HPS_ID_C1500007_PRODIMAGE
HPS_ID_C1500007_PRODIMAGE
HPS_ID_C1500007_3_PRODIMAGE
HPS_ID_DSC4042_PRODIMAGE

2" Square Shaft Lead (SS200), 8/10/12 x 7ft

Brand:

CHANCE Foundation Solutions

Catalog ID:

C1500403

SS200, 84" long with 8",10",12" helices.

The CHANCE Square Shaft Lead is used to transfer surface loads into bearing layers of soil. The Helical Square Shaft system is used in applications where tension, compression or both types of structure loading is required. It provides a predictable foundation solution for significant load capacities

  • Finish: Galvanized
  • Capacity of helical pile can be determined by measuring installation

Product details

General

Application

Helical Anchoring

Capacity - Plate Grade

80

Catalog Number

C1500403

Coating

Galvanized

Finish Type

Galvanized

Helix Leading Edge Type

Sharp

Holding Capacity Soil (Kt)

10

Number of Helices

3

Shaft Type

SS

Torque Rating

16000 ft-lbs

Type

Lead Sections

UPC

096359294115

Dimensions

Anchor Helix Diameter(s)

8 in - 10 in - 12 in

Height

0 in

Length

84 in

Length - Effective

78.94 in

Weight

134.6 lb

Width

0 in