text.skipToContent text.skipToNavigation

4.5" Round Shaft Lead (RS4500.337), 10/12/14 x 7ft

by multiple brands 

Catalog ID: C1070943

RS4500.337, 84" long with 10",12",14" helices

  • Finish: Galvanized
  • Capacity of helical pile can be determined by measuring installation

Product Details

General

Application Helical Anchoring
Capacity - Plate Grade 80
Coating Hot Dip Galvanized
Helix Leading Edge Type Sharp
Holding Capacity Soil (Kt) 6
Number of Helices 3
Shaft Type RS
Torque Rating 23000 ft-lbs
Type Lead Sections
UPC 096359721758

Dimensions

Anchor Helix Diameter(s) 10 in - 12 in - 14 in
Length 84.00 in
Length - Effective 73.50 in
Weight 158.00 lb

Resources/Downloads

Videos

Anchor/Pile Installation Tools