text.skipToContent text.skipToNavigation

ANCHOR LEAD, SS225, 10/12 X 6.5FT

by CHANCE Utility 

Catalog ID: C1101958

Square Shaft (SS 225) Lead Section, 7' (2134 mm) long with 10" (254 mm) -12" (304 mm) Helices.

  • Square Shaft Lead Sections are assembled to Square Shaft Extension with through bolt.
  • The helical shaped plates do not auger into the soil but rather screw into it with minimal soil disturbance
  • Hot dipped galvanized per ASTM A153
  • Capacity of anchor can be determined by measuring installation torque

Product Details

General

Application Helical Anchoring
Coating Galvanized
Number of Helices 2
Strength Note Ultimate strength ratings apply to properly installed anchors only. Failure to install within 5 ° of alignment with the guy load may significantly lower strength.
Tensile Strength 200000 lb
Torque Rating 21000 ft-lbs
Type Lead Sections

Dimensions

Anchor Helix Diameter(s) 10 in - 12 in
Length 84.000 in

Resources/Downloads

Videos

CHANCE SS Drive Tools (VI0651E)

CHANCE SS Installation (VI0655E)