HPS_ID_C1101156_PRODIMAGE
HPS_ID_C1101156_PRODIMAGE
play
play

ANCHOR, SS175, 8 X 7FT ROCK-IT

Brand:

Chance

Catalog ID:

C1101806

Square Shaft (SS 175) Lead Section Rock-It,7' (2134 mm) long with 8" (203 mm) Helix

The ROCK-ITâ„¢ lead section by Hubbell Power Systems is an innovative solution to help penetrate thin rocky layers without pre-drilling. The single carbide tip design was developed after site testing of several rock anchor configurations to provide an economical, yet proven solution to reach load-bearing depths.

  • Square Shaft Lead Sections are assembled to Square Shaft Extension with through bolt.
  • The helical shaped plates do not auger into the soil but rather screw into it with minimal soil disturbance
  • Hot dipped galvanized per ASTM A153
  • Capacity of anchor can be determined by measuring installation torque

Product details

General

Application
Helical Anchoring
Coating
Galvanized
Number of Helices
1
Strength Note
Ultimate strength ratings apply to properly installed anchors only. Failure to install within 5 ° of alignment with the guy load may significantly lower strength.
Tensile Strength
100000 lb.
Torque Rating
10500 ft-lbs
Type
Lead Sections

Dimensions

Anchor Helix Diameter(s)
8 in
Length
84 in