text.skipToContent text.skipToNavigation

ANCHOR, SS200, 6/8/10/12 X 10FT ROCK-IT

by CHANCE Utility 

Catalog ID: C1101724

Square Shaft (SS 200) Lead Section, Rock-It 10' (3048 mm) long with 6" (152 mm) - 8" (203 mm) - 10" (254 mm) -12" (304 mm) Helices.

  • Square Shaft Lead Sections are assembled to Square Shaft Extension with through bolt.
  • The helical shaped plates do not auger into the soil but rather screw into it with minimal soil disturbance
  • Hot dipped galvanized per ASTM A153
  • Capacity of anchor can be determined by measuring installation torque

Product Details

General

Application Helical Anchoring
Coating Galvanized
Number of Helices 4
Strength Note Ultimate strength ratings apply to properly installed anchors only. Failure to install within 5 ° of alignment with the guy load may significantly lower strength.
Tensile Strength 150000 lb
Torque Rating 15000 ft-lbs
Type Lead Sections

Dimensions

Anchor Helix Diameter(s) 6 in - 8 in - 10 in - 12 in
Length 120.000 in

Resources/Downloads

Videos

CHANCE SS Drive Tools (VI0651E)

CHANCE SS Installation (VI0655E)