text.skipToContent text.skipToNavigation

ANCHOR, SS200, 8/10/12 X 5FT ROCK-IT

By CHANCE Utility 

Catalog ID: C1101559

By CHANCE Utility
Catalog ID:  C1101559
Square Shaft (SS 200) Lead Section Rock-It, 5' (1524 mm) long with 8" (203 mm) - 10" (254 mm) -12" (304 mm) Helices.
  • Square Shaft Lead Sections are assembled to Square Shaft Extension with through bolt.
  • The helical shaped plates do not auger into the soil but rather screw into it with minimal soil disturbance
  • Hot dipped galvanized per ASTM A153
  • Capacity of anchor can be determined by measuring installation torque

More Options

Product Details

General

Application Helical Anchoring
Coating Galvanized
Number of Helices 3
Strength Note Ultimate strength ratings apply to properly installed anchors only. Failure to install within 5 ° of alignment with the guy load may significantly lower strength.
Tensile Strength 150000 lb
Torque Rating 15000 ft-lbs
Type Lead Sections