HPS_ID_C1100247_ALT1_PRODIMAGE
HPS_ID_C1100247_ALT1_PRODIMAGE
play
play

ANCHOR, SS225, 6/8/10/12 X 10 FT ROCK-IT

Brand:

Chance

Catalog ID:

C1101725

Square Shaft (SS 225) Lead Section, Rock-It 10' (3048 mm) long with 6" (152 mm) - 8" (203 mm) - 10" (254 mm) -12" (304 mm) Helices.

The ROCK-ITâ„¢ lead section by Hubbell Power Systems is an innovative solution to help penetrate thin rocky layers without pre-drilling. The single carbide tip design was developed after site testing of several rock anchor configurations to provide an economical, yet proven solution to reach load-bearing depths.

  • Square Shaft Lead Sections are assembled to Square Shaft Extension with through bolt.
  • The helical shaped plates do not auger into the soil but rather screw into it with minimal soil disturbance
  • Hot dipped galvanized per ASTM A153
  • Capacity of anchor can be determined by measuring installation torque

Product details

General

Application
Helical Anchoring
Coating
Galvanized
Number of Helices
4
Strength Note
Ultimate strength ratings apply to properly installed anchors only. Failure to install within 5 ° of alignment with the guy load may significantly lower strength.
Tensile Strength
200000 lb.
Torque Rating
21000 ft-lbs
Type
Lead Sections

Dimensions

Anchor Helix Diameter(s)
6 in - 8 in - 10 in - 12 in
Length
120 in