MY LISTS
HUBBELL
Image of C1101459 Anchor, Lead, SS200, 6/8/10 X 7ft Rock-It

Anchor, Lead, SS200, 6/8/10 X 7ft Rock-It

Brand: Chance

Catalog ID: C1101459

Square Shaft (SS 200) Lead Section 6" (152 mm) - 8" (203 mm) - 10" (254 mm) Helices

The ROCK-IT™ lead section by Hubbell Power Systems is an innovative solution to help penetrate thin rocky layers without pre-drilling. The single carbide tip design was developed after site testing of several rock anchor configurations to provide an economical, yet proven solution to reach load-bearing depths.

  • Square Shaft Lead Sections are assembled to Square Shaft Extension with through bolt.
  • The helical shaped plates do not auger into the soil but rather screw into it with minimal soil disturbance
  • Hot dipped galvanized per ASTM A153
  • Capacity of anchor can be determined by measuring installation torque