HPS_ID_126542AE_PRODIMAGE
* Representative image
HPS_ID_126542AE_PRODIMAGE
play
play

Anchor, Lead/Adapter, SS5, 10/12 X 3.5ft Twineye

Brand:

Chance

Catalog ID:

C11013252EJ

Square Shaft (SS 5) Lead Section 3'6" (1067 mm) long with 10" (254 mm) -12" (304 mm) Helices with Guy Adapter Twineye attached.

Square Shaft anchors are used in areas where weak soil conditions exist and/or higher holding capacities are required. Extension shafts are added to allow the Lead Section to be installed to the proper depth. The Chance Square Shaft "SS" Anchor Lead Sections are available in various helical plate combinations and square shaft sizes. The Square Shaft screw anchor system consists of three galvanized components: Lead Section, Extension Shaft (sold separately), and the Guy Adapter.

  • Square Shaft Lead Sections are assembled to Square Shaft Extension with through bolt.
  • The helical shaped plates do not auger into the soil but rather screw into it with minimal soil disturbance
  • Hot dipped galvanized per ASTM A153
  • Capacity of anchor can be determined by measuring installation torque

Product details

General

Application
Helical Anchoring
Coating
Galvanized, ASTM A-153
Eyenut Style
Twineye
Number of Helices
2
Strength Note
Ultimate strength ratings apply to properly installed anchors only. Failure to install within 5 ° of alignment with the guy load may significantly lower strength.
Tensile Strength
70000 lb.
Torque Rating
5500 ft-lbs
Type
Lead Sections
UPC
096359735199

Dimensions

Anchor Helix Diameter(s)
10 in - 12 in
Length
42 in

Logistics

Standard Package
1