text.skipToContent text.skipToNavigation

Anchor, Lead/Adapter, SS5,10/12/14/14 X 10ft Twineye

by CHANCE Utility 

Catalog ID: 126542EJNS

Square Shaft (SS 5) Lead Section 10' 6" (3200 mm) long with 10" (254 mm) - 12" (304 mm) - 14" (355 mm) - 14" (355 mm) Helices with Guy Adapter Twineye in separate box.

  • Square Shaft Lead Sections are assembled to Square Shaft Extension with through bolt.
  • The helical shaped plates do not auger into the soil but rather screw into it with minimal soil disturbance
  • Hot dipped galvanized per ASTM A153
  • Capacity of anchor can be determined by measuring installation torque

Product Details

General

Application Helical Anchoring
Coating Galvanized
Eyenut Style Twineye
Number of Helices 4
Strength Note Ultimate strength ratings apply to properly installed anchors only. Failure to install within 5 ° of alignment with the guy load may significantly lower strength.
Tensile Strength 70000 lb
Torque Rating 5500 ft-lbs
Type Lead Sections

Dimensions

Anchor Helix Diameter(s) 10 in - 12 in - 14 in - 14 in
Length 126.000 in

Logistics

Standard Package 1

Resources/Downloads

Videos

Anchor/Pile Installation Tools

Installation/Instruction Manual (IOM)